MARKING RINGS PLIOSNAP 0-5 WH
Marking ring; Imprint: 5; Cable diameter: 0.85mm - 1.1mm; For cross-section (min./max.): 0.2mm² - 0.4mm²; white; Polyacetal; Halogenfree






MARKING RINGS PLIOSNAP 0-5 WH
Marking ring; Imprint: 5; Cable diameter: 0.85mm - 1.1mm; For cross-section (min./max.): 0.2mm² - 0.4mm²; white; Polyacetal; Halogenfree
MARKING RINGS PLIOSNAP 0-5 WH
₱2,592.17
/

MARKING RINGS PLIOSNAP 0-5 WH
₱2,592.17
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Marking ring |
| Printing procedure | Heat embossing process |
| Scope of delivery | including carrier rod |
| Brand | FLEXIMARK® |
| Marking for | Fibre optic cables, Cores, Cables |
| Time of installation | Before/after installation |
| Pieces per PU | 300 |
| Installation type | clip on |
| Delivery Unit | 1.000 |
| Weight | 0.029 kg |
Electrical Characteristics
Product Design
| For max. cable outer diameter | 1.1 |
| For cross-section (min.) | 0.2 |
| Colour | white |
| Lettering colour | black |
| Marking | 5 |
| For cross-section (max.) | 0.4 |
| Label type | Marking ring |
| Material | Polyacetal |
| For min. cable outer diameter | 0.85 |
| Elasticity module | 1800 |
| Labelling | Numbers |
| Carrier rod colour | black |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Waterproof |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Marking rings Pliosnap
| Article number | Marking | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | Pieces per PU |
|---|---|---|---|---|---|---|---|---|
| 61919400 | 0 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919401 | 1 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919402 | 2 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919403 | 3 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919404 | 4 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919405 | 5 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919406 | 6 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919407 | 7 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919408 | 8 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919409 | 9 | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919410 | A | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919411 | B | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919412 | C | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919413 | D | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919414 | E | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919415 | F | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919416 | G | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919417 | H | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919418 | I | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919419 | J | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919420 | K | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919421 | L | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919422 | M | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919423 | N | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919424 | O | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919425 | P | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919426 | Q | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919427 | R | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919428 | S | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919429 | T | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919430 | U | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919431 | V | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919432 | W | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919433 | X | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919434 | Y | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919435 | Z | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919436 | + | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919437 | - | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919438 | . | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919439 | : | 0.85 | 1.1 | 0.2 | 0.4 | 300 | ||
| 61919440 | 0 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919441 | 1 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919442 | 2 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919443 | 3 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919444 | 4 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919445 | 5 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919446 | 6 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919447 | 7 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919448 | 8 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919449 | 9 | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919450 | A | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919451 | B | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919452 | C | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919453 | D | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919454 | E | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919455 | F | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919456 | G | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919457 | H | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919458 | I | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919459 | J | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919460 | K | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919461 | L | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919462 | M | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919463 | N | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919464 | O | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919465 | P | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919466 | Q | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919467 | R | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919468 | S | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919469 | T | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919470 | U | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919471 | V | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919472 | W | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919473 | X | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919474 | Y | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919475 | Z | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919476 | + | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919477 | - | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919478 | . | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919479 | : | 1.0 | 1.4 | 0.32 | 0.32 | 300 | ||
| 61919480 | 0 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919481 | 1 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919482 | 2 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919483 | 3 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919484 | 4 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919485 | 5 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919486 | 6 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919487 | 7 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919488 | 8 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919489 | 9 | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919490 | A | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919491 | B | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919493 | D | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919494 | E | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919495 | F | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919496 | G | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919497 | H | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919498 | I | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919499 | J | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919500 | K | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919501 | L | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919502 | M | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919503 | N | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919504 | O | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919505 | P | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919506 | Q | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919507 | R | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919508 | S | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919509 | T | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919510 | U | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919511 | V | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919512 | W | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919513 | X | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919514 | Y | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919515 | Z | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919516 | + | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919517 | - | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919518 | . | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919519 | : | 1.4 | 1.8 | 0.5 | 0.5 | 300 | ||
| 61919520 | 0 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919521 | 1 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919522 | 2 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919523 | 3 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919524 | 4 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919525 | 5 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919526 | 6 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919527 | 7 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919528 | 8 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919529 | 9 | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919530 | A | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919531 | B | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919532 | C | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919533 | D | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919534 | E | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919535 | F | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919536 | G | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919537 | H | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919538 | I | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919539 | J | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919540 | K | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919541 | L | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919542 | M | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919543 | N | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919544 | O | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919545 | P | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919546 | Q | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919547 | R | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919548 | S | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919549 | T | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919550 | U | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919551 | V | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919552 | W | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919553 | X | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919554 | Y | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919555 | Z | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919556 | + | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919557 | - | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919558 | . | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919559 | : | 1.9 | 2.6 | 0.75 | 0.75 | 300 | ||
| 61919560 | 0 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919561 | 1 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919562 | 2 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919563 | 3 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919564 | 4 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919565 | 5 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919566 | 6 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919567 | 7 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919568 | 8 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919569 | 9 | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919570 | A | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919571 | B | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919572 | C | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919573 | D | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919574 | E | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919575 | F | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919576 | G | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919577 | H | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919578 | I | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919579 | J | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919580 | K | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919581 | L | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919582 | M | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919583 | N | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919584 | O | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919585 | P | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919586 | Q | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919587 | R | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919588 | S | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919589 | T | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919590 | U | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919591 | V | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919592 | W | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919593 | X | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919594 | Y | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919595 | Z | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919596 | + | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919597 | - | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919598 | . | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919599 | : | 2.6 | 3.5 | 1.0 | 1.5 | 300 | ||
| 61919600 | 0 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919601 | 1 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919602 | 2 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919603 | 3 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919604 | 4 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919605 | 5 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919606 | 6 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919607 | 7 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919608 | 8 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919609 | 9 | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919610 | A | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919611 | B | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919612 | C | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919613 | D | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919614 | E | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919615 | F | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919616 | G | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919617 | H | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919618 | I | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919619 | J | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919620 | K | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919621 | L | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919622 | M | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919623 | N | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919624 | O | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919625 | P | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919626 | Q | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919627 | R | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919628 | S | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919629 | T | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919630 | U | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919631 | V | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919632 | W | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919633 | X | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919634 | Y | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919635 | Z | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919636 | + | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919637 | - | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919638 | . | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919639 | : | 3.2 | 4.5 | 2.5 | 2.5 | 300 | ||
| 61919640 | 0 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919641 | 1 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919642 | 2 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919643 | 3 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919644 | 4 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919645 | 5 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919646 | 6 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919647 | 7 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919648 | 8 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919649 | 9 | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919650 | A | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919651 | B | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919652 | C | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919653 | D | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919654 | E | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919655 | F | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919656 | G | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919657 | H | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919658 | I | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919659 | J | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919660 | K | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919661 | L | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919662 | M | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919663 | N | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919664 | O | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919665 | P | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919666 | Q | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919667 | R | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919668 | S | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919669 | T | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919670 | U | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919671 | V | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919672 | W | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919673 | X | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919674 | Y | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919675 | Z | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919676 | + | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919677 | - | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919678 | . | 4.5 | 6.0 | 4.6 | 4.6 | 300 | ||
| 61919679 | : | 4.5 | 6.0 | 4.6 | 4.6 | 300 |








