SKINTOP® GMP-GL NPT 3/8'' RAL 9005 BK
Lock nut; NPT 3/8"; Wrench width: 22mm; black; Polyamide; Halogenfree; UV-resistant


SKINTOP® GMP-GL NPT 3/8'' RAL 9005 BK
Lock nut; NPT 3/8"; Wrench width: 22mm; black; Polyamide; Halogenfree; UV-resistant
SKINTOP® GMP-GL NPT 3/8'' RAL 9005 BK
₱34.49
/

SKINTOP® GMP-GL NPT 3/8'' RAL 9005 BK
₱34.49
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Glass fibre-reinforced for maximum mechanical stability
Applications
For locking SKINTOP® cable glands in boreholes without thread.
Technical Attributes
General Information
| Product type | Lock nut |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| RAL colour | RAL 9005 |
| Glass-fibre reinforced |
|
| Material body | Polyamide |
| Thread type | NPT |
| Pitch of thread | 1,41 |
| EMC screening |
|
| Surface protection | Uncoated |
| Material body shortname | PA |
| Thread size | NPT 3/8" |
| Colour | black |
| Thickness | 5 |
| Hexagon corner dimensions | 24.2 |
| Spanner size | 22 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Max. dynamic temperature | 100 |
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Impact-resistant |
|
| Temperature static min. | -40 |
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Temperature dynamic min. | -20 |
| Flame retardance according to | UL 94 HB |
| Temperature static max. | 100 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® GMP-GL NPT
| Article number | Thread size | Imp hexagonal wrench width | Spanner size | Colour | Delivery Unit |
|---|---|---|---|---|---|
| 53019300 | NPT 3/8" | 22 | light grey | 100.000 | |
| 53019301 | NPT 3/8" | 22 | silver grey | 100.000 | |
| 53019305 | NPT 3/8" | 22 | black | 100.000 | |
| 53019310 | NPT 1/2" | 27 | light grey | 100.000 | |
| 53019311 | NPT 1/2" | 27 | silver grey | 100.000 | |
| 53019315 | NPT 1/2" | 27 | black | 100.000 | |
| 53019320 | NPT 3/4" | 36 | light grey | 100.000 | |
| 53019321 | NPT 3/4" | 36 | silver grey | 100.000 | |
| 53019325 | NPT 3/4" | 36 | black | 100.000 | |
| 53019330 | NPT 1" | 41 | light grey | 100.000 | |
| 53019331 | NPT 1" | 41 | silver grey | 100.000 | |
| 53019335 | NPT 1" | 41 | black | 100.000 |




