SILVYN® FD-PU 13X17 MBU
Protective cable conduit with steel spiral; Inner diameter: 13mm; Outer diameter: 17mm; Nominal size: 17; Polyurethane; Halogenfree; UV-resistant




SILVYN® FD-PU 13X17 MBU
Protective cable conduit with steel spiral; Inner diameter: 13mm; Outer diameter: 17mm; Nominal size: 17; Polyurethane; Halogenfree; UV-resistant
SILVYN® FD-PU 13X17 MBU
₱0.00
/

SILVYN® FD-PU 13X17 MBU
₱0.00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Dimensionally stable, Highly flexible at cold temperatures, Crushable and extendable, High resistance to oil, petrol, acids and greases, Liquidtight
Applications
For indoor and outdoor use, Mechanical engineering, In drag chains (SILVYN® CHAIN), Robot-building, Moving applications
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Protective cable conduit with steel spiral |
| Delivery Unit | 10.000 |
| Weight | 130 kg/km |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Conduit material, short form | PUR |
| Coil material | Spring steel wire |
| Nominal size | 17 |
| Total length | 10 |
| Protection against hot chips |
|
| Outer diameter | 17 |
| Colour | blue |
| Smooth inner conduit surface |
|
| Inner diameter | 13 |
| Conduit material | Polyurethane |
| Bending protection |
|
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| Jacket material | Polyurethane |
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Reverse bending resistance |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Bending radius, static | 13 |
| Bending radius, dynamic | 35 |
| Flame retardance according to | UL 94 V-2 |
| Short term temperature max. | 120 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FD-PU
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 64453660 | 7 | 10 | 10 | blue | 10.000 | ||||
| 64453670 | 10 | 14 | 14 | blue | 10.000 | ||||
| 64453680 | 13 | 17 | 17 | blue | 10.000 | ||||
| 64453690 | 15 | 19 | 19 | blue | |||||
| 64453700 | 16 | 21 | 21 | blue | 10.000 | ||||
| 64453710 | 22 | 27 | 27 | blue | 10.000 | ||||
| 64453720 | 29 | 36 | 36 | blue | |||||
| 64453730 | 38 | 45 | 45 | blue | 10.000 | ||||
| 64453750 | 48 | 56 | 56 | blue | 10.000 |


Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.









