SKINTOP® MULTI-M 50X1.5 / 18X2-6 MM




SKINTOP® MULTI-M 50X1.5 / 18X2-6 MM
SKINTOP® MULTI-M 50X1.5 / 18X2-6 MM
₱0.00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINTOP® |
| Product type | Multi-entry |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 1.000 |
| Weight | 0.08 kg |
Electrical Characteristics
Product Design
| Number of cable entries | 18 |
| Material body | Polycarbonate |
| Cable gland design | Multi-entry (round) |
| thread-sided sealing element | O-ring |
| EMC screening |
|
| Cable-side sealing element | Gel membrane |
| Material body shortname | PC |
| Thread size | M 50 |
| Colour | black |
| Thread length | 12 |
| Total height | 18 |
| Hexagon corner dimensions | 59 |
| Bending protection |
|
| O-ring material, short form | NBR |
| Max. clamping range | 6 |
| Seal type | Gel membrane |
| O-ring material | Acrylonitrile butadiene rubber |
| RAL colour | RAL 9005 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Spanner size 1 | 55 |
| Min. clamping range | 2 |
| For armoured cables |
|
| Thread standard | DIN EN 60423 |
| Sealing material | Gel |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67, IP 66, IP 68 - 0.1 bar (60 min) |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-2 |
| UV-C resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL2 |
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® MULTI-M
| Article number | Thread size | Number of cable entries | Imp wrench width 1 | Spanner size 1 | Delivery Unit | Imp clamping range max | Max. clamping range |
|---|---|---|---|---|---|---|---|
| 52220110 | M 40 | 12 | 46 | 1.000 | 6 | ||
| 52220111 | M 50 | 18 | 55 | 1.000 | 6 | ||
| 52220112 | M 63 | 30 | 66 | 1.000 | 6 | ||
| 52220113 | M 40 | 6 | 46 | 1.000 | 10 | ||
| 52220114 | M 50 | 8 | 55 | 1.000 | 10 | ||
| 52220115 | M 63 | 14 | 66 | 1.000 | 10 | ||
| 52220140 | M 25 | 4 | 27 | 1.000 | 6 | ||
| 52220143 | M 25 | 3 | 27 | 1.000 | 10 | ||
| 52220146 | M 32 | 8 | 36 | 1.000 | 6 | ||
| 52220149 | M 32 | 6 | 36 | 1.000 | 10 |










