J-Y(ST)Y...LG 2X2X0,8
Installation cable; 2X2X0.8; VDE 0815; PVC; Shielded; Flexible




J-Y(ST)Y...LG 2X2X0,8
Installation cable; 2X2X0.8; VDE 0815; PVC; Shielded; Flexible
J-Y(ST)Y...LG 2X2X0,8
₱0.00
/

J-Y(ST)Y...LG 2X2X0,8
₱0.00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Ideal protection against electromagnetic interference thanks to static shielding with aluminium-laminated foil and copper drain wire for the shield contact
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
For use as indoor cable for telecommunications equipment in residential areas in accordance with DIN VDE 0815-1
For use in control, regulation and measurement circuits
For installation on, in or under plaster, in brickwork and in stationary concrete
Can be used in dry and damp rooms
The PVC outer sheath is somewhat oil-resistant.
Technical Attributes
General Information
| Product type | Installation cable |
| Copper index | 21.000 kg/km |
| Copper index (lb) | 141.114 lb |
| Weight | 60 kg/km |
Electrical Characteristics
| Test voltage core/screening | 0.8 |
| Loop resistance at 20°C | 73.2 |
| Max. conductor resistance at 20°C | 36 Ω/km |
| Test voltage core/core | 0.8 |
| Cable attenuation (800 Hz) | 1.1 |
Product Design
| J-indoor telecommunication cable | J-Y(ST)Y…LG |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | grey |
| Stranding type | Star quad |
| Nominal outer diameter | 7 mm |
| Conductor material | Bare copper |
| Conductor colour code | VDE 0815 |
| Type of overall screen | Aluminium-laminated plastic foil |
| Cable dimension | 2X2X0.8 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.8 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Water resistant |
|
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 70.0 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from J-Y(ST)Y...LG Indoor Cable
| Article number | Number of pairs | Imp diam cond in nom | Nominal conductor diameter (mm) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1591301 | 2 | 0.6 | 5.5 | 40 kg/km | |||
| 1591302 | 3 | 0.6 | 6.3 | 50 kg/km | |||
| 1591303 | 4 | 0.6 | 6.7 | 60 kg/km | |||
| 1591304 | 5 | 0.6 | 7.2 | 70 kg/km | |||
| 1591305 | 6 | 0.6 | 7.5 | 80 kg/km | |||
| 1591306 | 8 | 0.6 | 8 | 90 kg/km | |||
| 1591307 | 10 | 0.6 | 9 | 110 kg/km | |||
| 1591308 | 12 | 0.6 | 9.5 | 130 kg/km | |||
| 1591310 | 16 | 0.6 | 10.5 | 160 kg/km | |||
| 1591311 | 20 | 0.6 | 11 | 190 kg/km | |||
| 1591312 | 24 | 0.6 | 11.5 | 220 kg/km | |||
| 1591313 | 30 | 0.6 | 13 | 280 kg/km | |||
| 1591315 | 50 | 0.6 | 17 | 430 kg/km | |||
| 1591318 | 100 | 0.6 | 23 | 850 kg/km | |||
| 1591500 | 1 | 0.8 | 6 | 40 kg/km | |||
| 1591501 | 2 | 0.8 | 7 | 60 kg/km | |||
| 1591502 | 3 | 0.8 | 8.5 | 80 kg/km | |||
| 1591503 | 4 | 0.8 | 9 | 100 kg/km | |||
| 1591505 | 6 | 0.8 | 10.5 | 140 kg/km | |||
| 1591506 | 8 | 0.8 | 11.5 | 170 kg/km | |||
| 1591507 | 10 | 0.8 | 13 | 205 kg/km | |||
| 1591508 | 12 | 0.8 | 14 | 250 kg/km | |||
| 1591511 | 20 | 0.8 | 16.5 | 380 kg/km |


Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.









