ÖLFLEX® 409 CP 4G6







ÖLFLEX® 409 CP 4G6
ÖLFLEX® 409 CP 4G6
₱0.00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 232.000 kg/km |
| Copper index (lb) | 1558.976 lb |
| Weight | 368 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Conductor/shielding operating capacitance (800Hz), approx. | 260 |
| Max. conductor resistance at 20°C | 3.3 Ω/km |
| Inductance (800 Hz), approx. | 0.605 |
| Current rating according to | VDE 0298-4 |
| Test voltage core/screening | 3 |
| Rated voltage | 1000 V AC rms according to cRU AWM, 1000 V AC rms according to UL AWM |
| Test voltage core/core | 4 |
| Conductor/conductor operating capacitance (800Hz), approx. | 168 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 13.4 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 6 mm² |
| Cable dimension | 4G6 |
| Wrapping over stranding | Plastic film |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Cable sheath RAL colour | RAL 9005 |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 4 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Ozone-resistant according to | EN 50396, method B |
| Storage temperature min. | -25 |
| Chemical resistant |
|
| Ozone resistant |
|
| UV-resistant |
|
| hydrolysis resistant |
|
| Minimum bending radius in mm, fixed installation | 53.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: according to IEC, -5 °C to 80 °C max. conductor temperature: according to CSA AWM, -5 °C to 80 °C max. conductor temperature: according to UL AWM |
| Oil-resistant |
|
| Max. storage temperature | 55 |
| Minimum bending radius in mm, occasionally flexing | 201.0 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, UL Cable Flame Test, CSA FT1 |
| Oil resistance according to | EN 50363-10-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted), EN 50618, EN 50620 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 20234 according to UL 758 (e-file number: E63634), 11009 according to UL 758 (e-file number: E63634) |
| HAR-certified |
|
| Ecolab certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634), AWM I B according to CSA C22.2 No. 210 (e-file number: E63634), AWM I A according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 409 CP
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1321103 | 3 | Yes | 0.75 | 7.2 | 89 kg/km | ||
| 1321104 | 4 | Yes | 0.75 | 7.8 | 104 kg/km | ||
| 1321105 | 5 | Yes | 0.75 | 8.4 | 120 kg/km | ||
| 1321107 | 7 | Yes | 0.75 | 9.0 | 146 kg/km | ||
| 1321110 | 10 | Yes | 0.75 | 10.9 | 196 kg/km | ||
| 1321112 | 12 | Yes | 0.75 | 11.2 | 219 kg/km | ||
| 1321118 | 18 | Yes | 0.75 | 12.9 | 298 kg/km | ||
| 1321125 | 25 | Yes | 0.75 | 14.8 | 387 kg/km | ||
| 1321203 | 3 | Yes | 1 | 7.6 | 99 kg/km | ||
| 1321204 | 4 | Yes | 1 | 8.1 | 116 kg/km | ||
| 1321205 | 5 | Yes | 1 | 8.8 | 137 kg/km | ||
| 1321207 | 7 | Yes | 1 | 9.4 | 167 kg/km | ||
| 1321210 | 10 | Yes | 1 | 11.5 | 228 kg/km | ||
| 1321212 | 12 | Yes | 1 | 11.8 | 255 kg/km | ||
| 1321218 | 18 | Yes | 1 | 13.8 | 355 kg/km | ||
| 1321225 | 25 | Yes | 1 | 15.7 | 474 kg/km | ||
| 1321303 | 3 | Yes | 1.5 | 8.3 | 119 kg/km | ||
| 1321304 | 4 | Yes | 1.5 | 8.9 | 143 kg/km | ||
| 1321305 | 5 | Yes | 1.5 | 9.6 | 167 kg/km | ||
| 1321307 | 7 | Yes | 1.5 | 10.3 | 207 kg/km | ||
| 1321312 | 12 | Yes | 1.5 | 13.3 | 326 kg/km | ||
| 1321318 | 18 | Yes | 1.5 | 15.3 | 464 kg/km | ||
| 1321325 | 25 | Yes | 1.5 | 17.5 | 609 kg/km | ||
| 1321403 | 3 | Yes | 2.5 | 9.6 | 166 kg/km | ||
| 1321404 | 4 | Yes | 2.5 | 10.3 | 203 kg/km | ||
| 1321405 | 5 | Yes | 2.5 | 11.2 | 243 kg/km | ||
| 1321407 | 7 | Yes | 2.5 | 12.1 | 305 kg/km | ||
| 1321412 | 12 | Yes | 2.5 | 15.8 | 503 kg/km | ||
| 1321504 | 4 | Yes | 4 | 11.9 | 276 kg/km | ||
| 1321505 | 5 | Yes | 4 | 13.2 | 340 kg/km | ||
| 1321604 | 4 | Yes | 6 | 13.4 | 368 kg/km | ||
| 1321605 | 5 | Yes | 6 | 14.7 | 450 kg/km | ||
| 1321704 | 4 | Yes | 10 | 16.8 | 644 kg/km | ||
| 1321705 | 5 | Yes | 10 | 18.7 | 785 kg/km | ||
| 1321804 | 4 | Yes | 16 | 19.6 | 931 kg/km | ||
| 1321805 | 5 | Yes | 16 | 22.4 | 1142 kg/km | ||
| 1321852 | 2 | No | 0.75 | 7.0 | 75 kg/km | ||
| 1321902 | 2 | No | 1 | 7.3 | 84 kg/km | ||
| 1321952 | 2 | No | 1.5 | 7.9 | 99 kg/km |













