FLEXIMARK® Plier FL52A
Hole pliers; For character holder width: 19mm



FLEXIMARK® Plier FL52A
Hole pliers; For character holder width: 19mm
FLEXIMARK® Plier FL52A
₱0.00
/

FLEXIMARK® Plier FL52A
₱0.00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| For character holders | FLEXIMARK® character holders PTE, FLEXIMARK® character holder PGS |
| Product type | Hole pliers |
| Scope of delivery | including punching device, including cutting device |
| Delivery Unit | 1.000 |
| Weight | 0.135 kg |
Electrical Characteristics
Product Design
| Stamping insert diameter | 2.5 |
| For character holder width | 19 |
Product Characteristics
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Plier FL52A for character holders 19 mm
| Article number | For character holder width | Imp 4 character holder width |
|---|---|---|
| 83252024 | 19 |


Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.






