SKINDICHT® SM/SVRX 36X2
Lock nut; M 36; Wrench width: 41mm; Brass Uncoated

SKINDICHT® SM/SVRX 36X2
Lock nut; M 36; Wrench width: 41mm; Brass Uncoated
SKINDICHT® SM/SVRX 36X2
₱0.00
/

SKINDICHT® SM/SVRX 36X2
₱0.00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
EMC version for cables with large cross-sections, SKINDICHT® SVRX 105 x 2 for cable diameters up to 83 mm
Applications
The cable gland is in accordance with DIN 89280, with round intermediate supports made from brass, plain
Shipbuilding, High-power drives, Off-Shore, Wind power plants
Technical Attributes
General Information
| Product type | Lock nut |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 1.000 |
| Weight | 0.028 kg |
Electrical Characteristics
Product Design
| Glass-fibre reinforced |
|
| Material body | Brass |
| Thread type | Metric |
| Pitch of thread | 1,5 |
| EMC screening |
|
| Surface protection | Uncoated |
| Material body shortname | CuZn |
| Thread size | M 36 |
| Colour | metal |
| Thickness | 7 |
| Spanner size | 41 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 43 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.


Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.






