SILVYN® CNP 1 1/2'' 40.4X52.4 OG
Simple protective cable conduit; Inner diameter: 40.4mm; Outer diameter: 52.4mm; Nominal size: 11/2; Polyvinylchloride;



SILVYN® CNP 1 1/2'' 40.4X52.4 OG
Simple protective cable conduit; Inner diameter: 40.4mm; Outer diameter: 52.4mm; Nominal size: 11/2; Polyvinylchloride;
SILVYN® CNP 1 1/2'' 40.4X52.4 OG
₱0.00
/

SILVYN® CNP 1 1/2'' 40.4X52.4 OG
₱0.00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Protection against mechanical stress, Protects against liquids, Bendable, Highly oil and acid-resistant
Applications
Mechanical engineering, Robot-building, Vending machine construction, Exporters
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Simple protective conduit |
| Packaging type | Ring |
| Delivery Unit | 15.000 |
| Weight | 1440 kg/km |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Conduit material, short form | PVC |
| Coil material | without helix |
| Nominal size | 1 1/2 |
| Total length | 15 |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Outer diameter | 52.4 |
| Colour | orange |
| Smooth inner conduit surface |
|
| Inner diameter | 40.4 |
| Conduit material | Polyvinylchloride |
| Bending protection |
|
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| Jacket material | Plastic |
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67 |
| For continuous flexing |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flexibility | Flexible |
| Reverse bending resistance |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 230 |
| Bending radius, dynamic | 290 |
| Short term temperature max. | 80 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| Product standard DIN / EN | EN 61386-23 |
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® CNP
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61712460 | 26.5 | 36.3 | 1 | orange | 30.000 | ||||
| 61712910 | 31.5 | 46 | 1 1/4 | orange | 15.000 | ||||
| 61712930 | 12.6 | 19.4 | 3/8 | orange | 76.000 | ||||
| 61722270 | 40.4 | 52.4 | 1 1/2 | orange | 15.000 | ||||
| 61722320 | 52.4 | 66.6 | 2 | orange | 15.000 | ||||
| 61722330 | 16.1 | 23.4 | 1/2 | orange | 60.000 | ||||
| 61722340 | 21 | 29.5 | 3/4 | orange | 53.000 |


Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.








