ÖLFLEX® SOLAR XLR-E 1x4 WH/BK
Solar cable; 1X4; black; 1,8 kV DC; U0/U: 1 /1 kV; Electron beam cross-linked polymer compound; Fixed Installation; Halogenfree

ÖLFLEX® SOLAR XLR-E 1x4 WH/BK
Solar cable; 1X4; black; 1,8 kV DC; U0/U: 1 /1 kV; Electron beam cross-linked polymer compound; Fixed Installation; Halogenfree
ÖLFLEX® SOLAR XLR-E 1x4 WH/BK
₱0.00
/

ÖLFLEX® SOLAR XLR-E 1x4 WH/BK
₱0.00
/
In stock (1100)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Extruded colour stripe serves as reverse polarity protection during installation
Exact quantity control during installation by meter marking on the cable sheath, Reduction of flame propagation and of toxic combustion gases in the event of fire, Robust against mechanical impacts, For outdoor applications
Applications
For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter, Underground use inside protection conduits/ ducts for burial in combined case of (1) secure dissipation of water(logging) from outer cable surface, as well as (2) laying of conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the conduit/ duct laid on at least 10 cm high sand bed layer, Long-term permanent storage/ operation in water not permitted, Not suitable for direct burial, Installation according to IEC 60364-5-52, respectively HD 60364-5-52, For use in photovoltaic-systems with rated DC voltage up to 1,800 V to ground
Technical Attributes
General Information
| Product type | Solar cable |
| Brand | ÖLFLEX® |
| Copper index | 38.400 kg/km |
| Weight | 70 kg/km |
Electrical Characteristics
| Operating voltage (max.) | 1,8 kV DC |
| Nominal voltage | U0/U: 1 /1 kV AC rms according to IEC, U0/U: 1,5/1,5 kV DC according to IEC |
Product Design
| Shape of cable | Round |
| Nominal core diameter | 3.8 |
| Outer sheath colour | black |
| Nominal outer diameter | 5.4 mm |
| Harmonised design | H1Z2Z2-K |
| Min. outer diameter | 5.3 |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 4 mm² |
| Cable dimension | 1X4 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
| Max. outer diameter | 5.7 |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 90 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1 |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius in mm, occasionally flexing | 85.5 mm |
| Storage temperature min. | -40 |
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 28.5 mm |
| UV-resistant according to | EN 50618, EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| HAR-certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| Product standard DIN / EN | EN 50618 |
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SOLAR XLR-E
| Article number | Conductor cross-section (mm2) | Outer sheath colour | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 1023652 | 4 | black | 5.4 | 70 kg/km | ||
| 1023653 | 6 | black | 6 | 90 kg/km | ||
| 1023654 | 10 | black | 7.2 | 140 kg/km | ||
| 1023655 | 16 | black | 8.7 | 210 kg/km | ||
| 1023667 | 4 | black/red | 5.4 | 70 kg/km | ||
| 1023668 | 6 | black/red | 6 | 90 kg/km | ||
| 1023669 | 10 | black/red | 7.2 | 140 kg/km | ||
| 1023670 | 16 | black/red | 8.7 | 210 kg/km |







